2.7.2 Flash Multi-Page Erase Can Erase Write Protected Section

When using Flash Multi-Page Erase mode, only the first page in the selected address range is verified to be within a section that is not write-protected. If the address range includes any write-protected Application Data pages, it will erase them.

Work Around

None.

Affected Silicon Revisions

Rev. A6 Rev. A7 Rev. A8 Rev. AB
X X X X