2.14.2 The 50 ns and 300 ns SDA Hold Time Selection Bits Are Swapped

The bits corresponding to the SDA Hold Time (SDAHOLD) bit field in the TWIn.CTRLA register are swapped.

Work Around

Use the 50 ns bit field selection for the 300 ns hold time and vice versa.

Affected Silicon Revisions

Rev. A6 Rev. A7 Rev. A8 Rev. AB
X X X X