Doze: CPU and Peripherals Running at Different Cycle Rates
(CPU Is Typically Slower)
Idle: CPU Halted While Peripherals Operate
Sleep: Lowest Power Consumption
Peripheral Module Disable (PMD):
Ability to selectively disable hardware module to
minimize active power consumption of unused peripherals
Low Power Mode Features:
Sleep: < 1 µA typical @
3V
Operating Current: 48 µA @ 32
kHz, 3V, typical
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.