Operating Characteristics
- Operating Voltage Range (VDD):
- 1.8V to 5.5V
 
 - Multi-Voltage I/O (MVIO) Range
                    (VDDIO2):
- 1.62V to 5.5V
 
 - Temperature Range:
- Industrial: -40°C to 85°C
 - Extended: -40°C to 125°C
 
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.