6 Physical Dimensions
The following figure shows the PCB dimension of the BM20 Module.
Note:
- PCB dimension: X: 15.0 mm, Y: 29.0 mm
- PCB thickness (after module assembly): 0.6 mm +/- 0.1 mm
- Overall module thickness tolerance: 2.5 mm +/- 0.2 mm (Tolerance of PCB + Shielding case thickness)
The following figure shows the PCB dimension of the BM23 Module.
Note:
- PCB dimension: X: 15.0 mm, Y: 29.0 mm
- PCB thickness (after module assembly): 0.6 mm +/- 0.1 mm
- Overall module thickness tolerance: 2.5 mm +/- 0.2 mm (Tolerance of PCB + Shielding case thickness)
The following figure provides the recommended PCB footprint of the BM20 Module.
The following figure provides the recommended PCB footprint of the BM23 Module.