8 Ordering Information
The following table provides the ordering information of the BM20/23
module.
| Part Number | Description |
|---|---|
| BM20SPKS1NBC | Bluetooth® 5.0 BDR/EDR, Class 2 Surface Mount module with integrated antenna and shield. |
| BM23SPKS1NB9 | Bluetooth 5.0 BDR/EDR, Class 2 Surface Mount module with integrated antenna and shield. |
Note:
- The module can only be purchased through a Microchip representative.
- Go to http://www.microchip.com/ for current pricing and a list of distributors carrying Microchip products.