7.4.5 Delete Configuration File
You can delete any of the writable files stored in flash, including the startup-config. If this is done and the switch is rebooted without a prior save operation, then the switch to default configuration is effectively reset.