7.4.2 Download Configuration
Download unit configuration file to local computer for later use or to modify manually.

- File Name (configuration file type to be download)
- running-config: The active in-use configuration file
- default-config: Unit configuration as it was released by the factory
- startup-config: Unit configuration upon power up or software restart
Note: startup-config and running-config must be the same if you have saved its latest configuration changes.