7.4.3 Upload Configuration
You can upload a unit configuration file from the web browser to the unit.

The following file types can be selected:
- running-config: The file is applied to the switch configuration. This can be done in the following ways:
- Replace mode: The current configuration is fully replaced with the configuration in the uploaded file
- Merge mode: The uploaded file is merged into running-config
Note: Unit may keep up to 32 different configuration files.