1.1.2 DHCP—Dynamic IP address:
- Default IP address: DHCP with 3 minutes fold back to IP address 192.168.0.50/24, if the unit fails to obtain the DHCP address
- Username and password are the same as described for the static IP address
Note: Restore the unit to full factory default (see 2.1. Restoring Unit to Factory Default—Unknown
Unit-IP, Username, or Unit Password) by connecting an external
Ethernet cable between the two-unit ports (loopback) and no PoE Powered Devices (PDs).
Then, during power up, the unit IP address (192.168.0.50/DHCP), the username (admin),
and the same unique password are restored (not to be confused when restoring the unit to
factory default from the web, keeping the unit's same IP setup, username, and password).