5.3.4.4 Connect Last Bonded Device (C)

Format: C

This command makes the RNBD451 module a central device and tries to connect it to the last bonded device. When this command is used to reconnect to a bonded device, the RNBD451 module automatically secures the link when the connection is established.

DefaultNone
Example:C // Connect to the last bonded device, if the device uses a public address
Response:Trying // Start connecting
%CONNECT%// Status string
%SECURED%// Status string
ERR// No bonded device