5.4.3.3 Set Proprietary Service (SPS,<hex16/hex128>)

Format: SPS,<hex16/hex128>

Command SPS sets the UUID of the public or the private service. The user must call this command before command SPC.

The effect of command SPS is verified after a valid SPC command and after a reboot or power cycle.

Command SPS expects one parameter that is either a 16-bit UUID for public service or a 128-bit UUID for private service.

Example:SPS,010203040506070809000A0B0C0D0E0F

// Define a private service with UUID 0x010203040506070809000A0B0C0D0E0F

Response:AOK // Success
Err

// Syntax error, invalid parameter or not enough space to add another service

Note: The PDS stores the defined services. The defined services are effective immediately.