Upon execution of the script, the command prompt displays the following
details:
COM Port and Baud rate
selection
Header file information
of the firmware files
Initiation and current
progress
Figure 8-15. Serial DFU Update
using RNBD DFU OTAPC Tool Command Line Execution: Firmware Update
After completion, the command prompt displays the
following details:
Firmware Distribution Complete
Firmware Validation Complete
Elapse time in seconds
Figure 8-16. Serial DFU Update using
RNBD DFU OTAPC Tool Command Line Execution: Firmware Update Complete
DS50003467C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.