4.6 UART RX Indication (PB4)
If the RNBD451 module low power is enabled, the host MCU must wake up the RNBD451 module before sending out the UART data. For this purpose, use the UART_Rx_Ind pin (pull low to wake-up the system).
If the RNBD451 module low power is enabled, the host MCU must wake up the RNBD451 module before sending out the UART data. For this purpose, use the UART_Rx_Ind pin (pull low to wake-up the system).
DS50003467C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.