1.2.2.3 Military Production Timing and Power
(Ask a Question)In the Libero SoC v2025.1 release, the following Military temperature range device achieves production timing and power.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS460TS | MIL | STD | 1.0V, 1.05V | Production |