1.2.2.1 New PolarFire SoC Core Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire SoC core devices with programming support.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS025TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS095TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS160TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS250TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS460TC | EXT, IND | STD | 1.0V, 1.05V | Production |