1.2.2.2 New PolarFire SoC TS Automotive TGrade2 Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire SoC TS Automotive TGrade2 devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS025TS | TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS095TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPFS160TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPFS250TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |