3.4 Temperature Specifications
| Parameter | Symbol | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| Lead Temperature | TLEAD | — | — | +260 | °C | Soldering, 20 seconds |
| Junction Temperature | TJ | — | — | +125 | °C | — |
| Storage Temperature | TS | –65 | — | +150 | °C | — |
| Ambient Temperature | TA | –40 | +95 | °C | — | |
| Still-air Package Thermal Resistance | θJA | — | 60 | — | °C/W | Note 1 |
| Junction-to-Board Package Thermal Resistance | ΨJB | — | 33 | — | °C/W | Note 1 |
Note:
| ||||||