| 1, 4, 7, 8, 13 | GND, EPAD | Device ground. Ground and exposed pad must be connected to the
plane of the most negative potential. |
| 2 | DIN+ | Non-inverting input data. Internally terminated with 500 to a
reference voltage. |
| 3 | DIN- | Inverting input data. Internally terminated with 500 to a
reference voltage. |
| 5, 6 | VCC | Supply voltage. Bypass with a 0.1 μF II O.Q1 μF low-ESR capacitor
as close to VCC pin as possible. |
| 9, 10 | MOD- | Inverted modulation current output. Provides modulation current
when input data is negative |
| 11, 12 | MOD+ | Non-inverted modulation current output. Provides modulation
current when input data is positive. |
| 14 | VREF | Reference voltage. Install a 0.1 μF capacitor between VREF and
VCC pins. |
| 15 | IM_SET | Modulation current setting and control. The voltage applied to
this pin will set the modulation current. |
| 16 | /EN | Enable pin. A high level signal applied to this pin will pull the
MOD+ output HIGH and MOD- output LOW. Internally pulled down with a 75 kO
resistor. |