2.5.3 PAC Error when Writing CCL.CTRL.SWRST Bit
Writing the Software Reset bit in the Control A register (CTRLA.SWRST) will trigger a PAC protection error.
Work Around:
Clear the CCL PAC error each time a CCL software Reset is executed.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |