2.5.4 Sequential Logic
LUT output is corrupted after enabling CCL when sequential logic is used.
Work Around:
Write the CTRL register twice when enabling the CCL.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |
LUT output is corrupted after enabling CCL when sequential logic is used.
Write the CTRL register twice when enabling the CCL.
| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.