7 Conclusion
This application note describes a multi-protocol translator using 8-bit PIC microcontrollers. It stresses the need for a protocol translator to work as a bridge between an I3C Controller and traditional serial protocol interfaces. It discusses the functional operation in detail and demonstrates how an 8-bit PIC microcontroller with serial protocol support can implement a multi-protocol translator.