Introduction
| Author: Irene Mary Abraham, Microchip Technology Inc. |
The Improved Inter-Integrated Circuit (I3C®) is a two-wire serial bus interface developed by the MIPI® Alliance to improve sensor and device integration to an application processor. It builds over the traditional Inter-Integrated Circuit (I2C) interface and overcomes the concerns historically encountered while using I2C, Serial Peripheral Interface (SPI), and Universal Asynchronous Receiver Transmitter (UART) protocols in an application. The devices on an I3C bus communicate in a Controller/Target environment where either the Controller or the Target device can initiate the communication. Refer to the MIPI® Alliance website for more information on I3C specifications.
Many industries like computing, telecommunication and automotive are gradually transitioning from the traditional I2C /SPI/UART communication interfaces to a fast and simplified MIPI I3C protocol. As many sensor devices still communicate over traditional protocols, it is also required to maintain backward compatibility. When there are different communication interfaces in a system design, a multi-protocol translator or an I3C-to-serial converter is beneficial to connect the I2C /SPI/UART devices to a host device with an I3C bus. The 8-bit PIC® microcontroller with an I3C Target module acts as a bridge between the I3C Controller and the I2C/SPI/UART devices.
This application note describes the implementation of a multi-protocol translator using an 8-bit PIC microcontroller with I3C Target capability. An application example implemented with this multi-protocol translator is available on MPLAB® Discover at the link below.