6 Application Demo
While implementing an application, the user can freely select an I3C Controller. Any sensor device communicating over the I2C, SPI and UART bus can be connected to the protocol translator as it does not process data. The code example below demonstrates an application implemented using an 8-bit PIC microcontroller, PIC18F16Q20. Refer to the example below for more details on the hardware setup and operation steps.