1.8 Configuring the SAM 9x60 EK Board

Refer to the following image to see where to connect the cables.
  1. Connect micro USB cable to J7 USB power port.
  2. Connect the Debugger to the J23 JTAG interface.
  3. Connect micro USB to J22 for the serial console.