1.11 Configuring the SAM RH71

Refer to the following image to see where to connect the cables.
  1. Connect the mini USB cable into the USB serial out port of the RH71.
  2. Connect 12V power supply into the DC barrel jack connector.
  3. Connect Debugger into the debug port of the RH71.