1.7 Configuring the PIC32MZ WiFi Curiosity

Refer to the following image to see where to connect the cables.
  1. Connect the micro USB cable to the USB debug port.
  2. Connect PICkit™ serial adapter to TX and RX ports of the GPIO header.
  3. Connect mini USB cable to PICkit™ serial adapter.