24.1 SHA Synchronous Driver
The driver supports the SHA-1/224/256 mode for data hash.
Summary of the API's Functional Features
The API provides functions to:
Initialize and deinitialize the driver and associated hardware
Enabling and Disabling
Compute SHA-1/224/256 message digest
Driver Implementation Description
Limitations
The sha_context struct must align for some devices, it depends if the array that holding message digest required to align, for example, SAMV71 must align 128 bytes.
Dependencies
-
The SHA capable hardware