5.4.2.1 adc_sync_init
Initialize ADC.
int32_t adc_sync_init(
struct adc_sync_descriptor *const descr,
void *const hw,
void *const func
)
This function initializes the given ADC descriptor. It checks if the given hardware is not initialized and if the given hardware is permitted to be initialized.
Parameters
- descr
-
Type: struct adc_sync_descriptor Struct *const
An ADC descriptor to initialize
- hw
-
Type: void *const
The pointer to hardware instance
- func
-
Type: void *const
The pointer to a set of functions pointers
Returns
Type: int32_t
Initialization status.