32.2.2.1 qspi_sync_init
Initialize QSPI low level driver.
int32_t qspi_sync_init(
struct qspi_sync_descriptor * qspi,
void * hw
)
Parameters
- qspi
-
Type: struct qspi_sync_descriptor Struct *
Pointer to the QSPI device instance
- hw
-
Type: void *
Pointer to the hardware base
Returns
Type: int32_t
Operation status.
- ERR_NONE
-
Success