13.3.2.4 dac_sync_disable_channel
Disable DAC channel.
int32_t dac_sync_disable_channel(
struct dac_sync_descriptor *const descr,
const uint8_t ch
)
Parameters
- descr
-
Type: struct dac_sync_descriptor Struct *const
Pointer to the HAL DAC descriptor
- ch
-
Type: const uint8_t
Channel number
Returns
Type: int32_t
Operation status.