34.3.2.7 spi_m_os_set_char_size
Set SPI transfer character size in number of bits.
int32_t spi_m_os_set_char_size(
struct spi_m_os_descriptor *const spi,
const enum spi_char_size char_size
)
The character size (spi_char_size) influence the way the data is sent/received. For char size <= 8-bit, data is stored byte by byte. For char size between 9-bit ~ 16-bit, data is stored in 2-byte length. Note that the default and recommended char size is 8-bit since it's supported by all system.
Parameters
- spi
-
Type: struct spi_m_os_descriptor Struct *const
Pointer to the HAL SPI instance.
- char_size
-
Type: const enum spi_char_size
The char size (spi_char_size).
Returns
Type: int32_t
Operation status.
- ERR_NONE
-
Success.
- ERR_BUSY
-
Busy, CS activated.
- ERR_INVALID_ARG
-
The char size is not supported.