38.2.2.13 _usart_dma_set_flow_control_state
Set the state of flow control pins.
void _usart_dma_set_flow_control_state(
struct _usart_dma_device *const device,
const union usart_flow_control_state state
)
Parameters
- device
-
Type: struct _usart_dma_device *const
The pointer to USART device instance
- state
-
Type: const union usart_flow_control_state
A state of flow control pins to set
Returns
Type: void