30.1.4.1 pwm_init
Initialize the PWM HAL instance and hardware.
int32_t pwm_init(
struct pwm_descriptor *const descr,
void *const hw,
struct _pwm_hpl_interface *const func
)
Parameters
- descr
-
Type: struct pwm_descriptor Struct *const
Pointer to the HAL PWM descriptor
- hw
-
Type: void *const
The pointer to hardware instance
- func
-
Type: struct _pwm_hpl_interface *const
The pointer to a set of functions pointers
Returns
Type: int32_t
Operation status.