39.2 USB Host Driver
The Universal Serial Bus (USB) is an industry standard that defines the cables, connectors, and communication protocols used in a bus for connection, communication, and power supply between computers and electronic devices.
The USB host driver provides necessary APIs to support USB states and USB data flow. So that the USB Device enumeration, class and vendor support can be implemented base on it. The driver is asynchronous, which means that all USB data processing is done in callbacks.
To recognized a device, a USB host must handle a subset of the USB events. The USB host should turn on VBus supply, monitor root hub events, build up control communication to request descriptors of attached device. An application or upper stack that uses the USB host driver should have its descriptors buffer prepared, issue the control requests, analyze the returned descriptors and handle them correctly.
Usually, a USB host application that can enumerates USB device may use the following sequence:
-
Initialize
-
Register callback and handle root hub events, where:
On connection, issue USB Reset
On USB Reset end, initialize pipe 0, register request end callback and issue *GetDeviceDescriptor- request
On disconnection, free all allocated pipes
-
In pipe 0 request done handling callback:
On *GetDeviceDescriptor- OK, modify pipe 0 endpoint size according to the descriptor returned, issue *SetAddress- request
On *SetAddress- request OK, issue *GetConfigurationDescriptor- request
On *GetConfigurationDescriptor- request OK, create pipes based on returned configuration descriptor; issue *SetConfigure- request
-
Enable
-
After the *SetConfigure- request is done correctly, the created pipes should be OK to communicate with the USB device
Summary of the API's Functional Features
Initialization/de-initialization
Enabling/disabling
- USB root hub control
Attach/detach detection
Reset
Suspend/resume
Connection speed detection
USB host frame number and micro frame number status
- Callback management for:
Start of Frame (SOF)
Root hub events
- Pipes management:
Pipe allocation/free
Control pipe request
Bulk, interrupt and ISO pipe transfer
Pipe callback management for transfer done
Dependencies
-
The USB host capable hardware
-
48MHz clock for low-speed and full-speed and 480MHz clock for high-speed