27.1.3.5 i2s_c_sync_set_ws_length
Set the Word Select pulse Length of the I2S Controller.
int32_t i2s_c_sync_set_ws_length(
struct i2s_c_sync_desc * i2s,
const uint16_t n_sck
)
Note that it works only when the I2S Controller is disabled.
Parameters
- i2s
-
Type: struct i2s_c_sync_desc Struct *
Pointer to the I2S Controller instance.
- n_sck
-
Type: const uint16_t
Describes how many SCK bits generates a Word Select pulse.
Returns
Type: int32_t
Operation status.
- 0
-
Success.
- <0
-
Error.