26.3.3.11 i2c_m_sync_get_io_descriptor
Return I/O descriptor for this I2C instance.
int32_t i2c_m_sync_get_io_descriptor(
struct i2c_m_sync_desc *const i2c,
struct io_descriptor ** io
)
This function will return a I/O instance for this I2C driver instance
Parameters
- i2c_m_sync_desc
-
An I2C descriptor, which is used to communicate through I2C
- io_descriptor
-
A pointer to an I/O descriptor pointer type
Returns
Type: int32_t
Error code
- 0
-
No error detected
- <0
-
Error code