38.3.1.1 usart_os_descriptor Struct
Asynchronous USART descriptor structure.
Members
- io
- device
- rx
- rx_buffer
- rx_size
- rx_length
- tx_buffer
- tx_por
- tx_buffer_length
- rx_sem
- tx_sem
Asynchronous USART descriptor structure.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.