32.1.2.4 qspi_dma_disable
Disable QSPI for access without interrupts.
int32_t qspi_dma_disable(
struct qspi_dma_descriptor * qspi
)
Disable QSPI. Deactivate all CS pins if it works as master.
Parameters
- qspi
-
Type: struct qspi_dma_descriptor Struct *
Pointer to the QSPI device instance.
Returns
Type: int32_t
Operation status.
- ERR_NONE
-
Success