21.1.4.1 freqmeter_async_init
Initialize frequency meter.
int32_t freqmeter_async_init(
struct freqmeter_async_descriptor *const descr,
void *const hw,
uint8_t *const buffer,
const uint16_t buffer_length
)
Parameters
- descr
-
Type: struct freqmeter_async_descriptor Struct *const
The pointer to the frequency meter descriptor
- hw
-
Type: void *const
The pointer to the hardware instance
- buffer
-
Type: uint8_t *const
A buffer to keep the measured values
- buffer_length
-
Type: const uint16_t
The length of the buffer above
Returns
Type: int32_t
Initialization status.