17.1.5 event_system_enable_generator
Enable event generation by the given generator for the given channel.
int32_t event_system_enable_generator(
const uint16_t generator,
const uint16_t channel
)
Parameters
- generator
-
Type: const uint16_t
A generator to disable
- channel
-
Type: const uint16_t
A channel the generator is assigned to
Returns
Type: int32_t
Status of operation.