10.2.4.6 calendar_os_task
Alarm process task.
int32_t calendar_os_task(
struct calendar_os_descriptor *const calendar
)
It should be called in the user thread or while loop.
Parameters
- calendar
-
Type: struct calendar_os_descriptor Struct *const
Pointer to the HAL calendar instance.
Returns
Type: int32_t
Operation status of alarm task.
- 0
-
Completed successfully.