10.1.3.5 calendar_set_baseyear
Configure the base year for calendar HAL instance and hardware.
int32_t calendar_set_baseyear(
struct calendar_descriptor *const calendar,
const uint32_t p_base_year
)
Parameters
- calendar
-
Type: struct calendar_descriptor *const
Pointer to the HAL Calendar instance.
- p_base_year
-
Type: const uint32_t
The desired base year.
Returns
Type: int32_t
- 0
-
Completed successfully.