38.1.5.13 usart_async_set_character_size
Set USART character size.
int32_t usart_async_set_character_size(
struct usart_async_descriptor *const descr,
const enum usart_character_size size
)
Parameters
- descr
-
Type: struct usart_async_descriptor Struct *const
A USART descriptor which is used to communicate via USART
- size
-
Type: const enum usart_character_size
A character size to set
Returns
Type: int32_t
The status of character size setting.