36.1.4.6 temp_async_set_window_monitor
Set temperature window monitor threshold.
int32_t temp_async_set_window_monitor(
struct temp_async_descriptor *const descr,
const int32_t lower,
const int32_t upper
)
Parameters
- descr
-
Type: struct temp_async_descriptor Struct *const
Temperature Sensor Descriptor
- lower
-
Type: const int32_t
Lower temperature value threshold (Celsius)
- upper
-
Type: const int32_t
Upper temperature value threshold (Celsius)
Returns
Type: int32_t