29.1.1 periph_lock
Enable write protect for the given hardware module.
static int32_t periph_lock(
void *const module
)
Parameters
- module
-
Type: void *const
Pointer to the hardware module
Returns
Type: int32_t
Enable write protect for the given hardware module.
static int32_t periph_lock(
void *const module
)
Type: void *const
Pointer to the hardware module
Type: int32_t
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.