22.9 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | AIC_SSR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | INTSEL[6:0] | |||||||||
0x04 | AIC_SMR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | SRCTYPE[1:0] | PRIOR[2:0] | ||||||||
0x08 | AIC_SVR | 31:24 | VECTOR[31:24] | |||||||
23:16 | VECTOR[23:16] | |||||||||
15:8 | VECTOR[15:8] | |||||||||
7:0 | VECTOR[7:0] | |||||||||
0x0C ... 0x0F | Reserved | |||||||||
0x10 | AIC_IVR | 31:24 | IRQV[31:24] | |||||||
23:16 | IRQV[23:16] | |||||||||
15:8 | IRQV[15:8] | |||||||||
7:0 | IRQV[7:0] | |||||||||
0x14 | AIC_FVR | 31:24 | FIQV[31:24] | |||||||
23:16 | FIQV[23:16] | |||||||||
15:8 | FIQV[15:8] | |||||||||
7:0 | FIQV[7:0] | |||||||||
0x18 | AIC_ISR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | IRQID[6:0] | |||||||||
0x1C ... 0x1F | Reserved | |||||||||
0x20 | AIC_IPR0 | 31:24 | PID31 | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 |
23:16 | PID23 | PID22 | PID21 | PID20 | PID19 | PID18 | PID17 | PID16 | ||
15:8 | PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | ||
7:0 | PID7 | PID6 | PID5 | PID4 | PID3 | PID2 | PID1 | FIQ | ||
0x24 | AIC_IPR1 | 31:24 | PID63 | PID62 | PID61 | PID60 | PID59 | PID58 | PID57 | PID56 |
23:16 | PID55 | PID54 | PID53 | PID52 | PID51 | PID50 | PID49 | PID48 | ||
15:8 | PID47 | PID46 | PID45 | PID44 | PID43 | PID42 | PID41 | PID40 | ||
7:0 | PID39 | PID38 | PID37 | PID36 | PID35 | PID34 | PID33 | PID32 | ||
0x28 | AIC_IPR2 | 31:24 | PID95 | PID94 | PID93 | PID92 | PID91 | PID90 | PID89 | PID88 |
23:16 | PID87 | PID86 | PID85 | PID84 | PID83 | PID82 | PID81 | PID80 | ||
15:8 | PID79 | PID78 | PID77 | PID76 | PID75 | SYS | PID73 | PID72 | ||
7:0 | PID71 | PID70 | PID69 | PID68 | PID67 | PID66 | PID65 | PID64 | ||
0x2C | AIC_IPR3 | 31:24 | PID127 | PID126 | PID125 | PID124 | PID123 | PID122 | PID121 | PID120 |
23:16 | PID119 | PID118 | PID117 | PID116 | PID115 | PID114 | PID113 | PID112 | ||
15:8 | PID111 | PID110 | PID109 | PID108 | PID107 | PID106 | PID105 | PID104 | ||
7:0 | PID103 | PID102 | PID101 | PID100 | PID99 | PID98 | PID97 | PID96 | ||
0x30 | AIC_IMR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | INTM | |||||||||
0x34 | AIC_CISR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | NIRQ | NFIQ | ||||||||
0x38 | AIC_EOICR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENDIT | |||||||||
0x3C | AIC_SPU | 31:24 | SIVR[31:24] | |||||||
23:16 | SIVR[23:16] | |||||||||
15:8 | SIVR[15:8] | |||||||||
7:0 | SIVR[7:0] | |||||||||
0x40 | AIC_IECR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | INTEN | |||||||||
0x44 | AIC_IDCR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | INTD | |||||||||
0x48 | AIC_ICCR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | INTCLR | |||||||||
0x4C | AIC_ISCR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | INTSET | |||||||||
0x50 ... 0x6B | Reserved | |||||||||
0x6C | AIC_DCR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | GMSK | PROT | ||||||||
0x70 ... 0xE3 | Reserved | |||||||||
0xE4 | AIC_WPMR | 31:24 | WPKEY[23:16] | |||||||
23:16 | WPKEY[15:8] | |||||||||
15:8 | WPKEY[7:0] | |||||||||
7:0 | WPEN | |||||||||
0xE8 | AIC_WPSR | 31:24 | ||||||||
23:16 | WPVSRC[15:8] | |||||||||
15:8 | WPVSRC[7:0] | |||||||||
7:0 | WPVS |