60.4.7 Temporary Secured Storage for Keys
The AES provides secure storage for up to 256-bit keys. The storage is available while VDDCORE voltage is supplied.
The keys can be only written in AES internal registers and are not readable. Moreover, the internal registers holding the keys are buried in the overall product logic area during the physical implementation.
One key can be loaded by software by writing the Key Word registers (AES_KEYWRx).