45.9.2 SSC Clock Mode Register
This register can only be written if the WPEN bit is cleared in the SSC Write Protection Mode Register.
Name: | SSC_CMR |
Offset: | 0x4 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DIV[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 11:0 – DIV[11:0] Clock Divider
Value | Description |
---|---|
0 | The Clock Divider is not active. |
Any other value | The divided clock equals the peripheral clock divided by 2 times DIV. The maximum bit rate is fperipheral clock/2. The minimum bit rate is fperipheral clock/2 × 4095 = fperipheral clock/8190. |