48.5.2.7 Receiver Digital Filter
The UART embeds a digital filter on the receive line. It is disabled by default and can be enabled by writing UART_MR.FILTER to ‘1’. When enabled, the receive line is sampled using the 16x bit clock and a three-sample filter (majority 2 over 3) determines the value of the line.